Select a different country or region to see content for your location.
United States
00:09:56 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
lk max | 4.000 mm | Max. length 1 |
DW | 2 mm | Rolling element diameter |
b | 10 mm | |
C | 21.600 N | Load capacity dyn. 2 |
C0 | 62.800 N | Load capacity stat. 2 |
≈m | 63 g/m | Weight |
Mounting dimensions
EB | 10,3 mm | |
Tol EB | + 0,2 mm | Tolerance |
EB1 | 7 mm | Min. |
EH | 1,7 mm |
Dimensions
LW | 6,8 mm | Length rolling element |
jk | 4,5 mm | |
ak1 | 3,5 mm |
Related products
J3525, S3525 | Associated rail |
Footnotes
1
Length tolerance: +0/–1 · jk.
2
The values are valid for a theoretical cage length of 100 mm in load direction F.
Downloads:
Your current product variant
Size code | 10 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
All

2021-05-7 | Katalog | FR 1 | Deutsch