Select a different country or region to see content for your location.
United States
01:13:21 GMT+0000 (Coordinated Universal Time)


FF3525
Flat cage
flat cage, single row
Preferred product






Main Dimensions & Performance Data
lke | 75 mm | Length |
DW | 3,5 mm | Rolling element diameter |
b | 25 mm | |
C | 64.700 N | Load capacity dyn. 1 |
C0 | 177.300 N | Load capacity stat. 1 |
≈m | 16,6 g | Weight |
Mounting dimensions
EB | 25,4 mm | |
Tol EB | + 0,2 mm | Tolerance |
EB1 | 18 mm | Min. |
EH | 3,2 mm |
Dimensions
LW | 17,8 mm | Length rolling element |
ak | 3 mm |
Additional information
Ze | 10 | Number of rolling elements per row 2 |
Related products
J5530, S5530 | Associated rail |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 3525 | |
Rolling element sort | 0-2 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
All

2021-05-7 | Katalog | FR 1 | Deutsch