Select a different country or region to see content for your location.
United States
00:34:22 GMT+0000 (Coordinated Universal Time)


LTS25-160-1610-M-0
Linear table






Main Dimensions & Performance Data
H | 66 mm | Total Height |
B1 | 160 mm | Total Width |
L | 160 mm | Length of carriage |
Mounting dimensions
D7 | 25 mm | Tolerance h7 |
D8 | 6,6 mm | |
H1 | 51 mm | Height of carriage |
H12 | 14 mm | |
JB43 | 140 mm | |
jB8 | 42 mm | |
jL8 | 120 mm | |
K43 | M8 | |
Ltot | 5.850 mm | Maximum length |
Rx | 88,6 mm | |
S | 10 mm | Safety distance |
S | 11 mm | |
T8 | 6,1 mm | |
t43 | 22 mm | Depth of Thread |
t87 | 15 mm | Depth of Thread |
b87 | 64 mm | Tolerance ±0,2 |
d85 | 9 mm | Diameter drive shaft, Tolerance h7 1 |
d86 | 52 mm | Tolerance g7 |
G4 | M12 | Thread |
G5 | M12 | Thread |
G87 | M6 | Thread |
G43 | M10 | Thread |
h5 | 26 mm | |
h85 | 36 mm | |
h87 | 38 mm | Tolerance ±0,2 |
JL43 | 140 mm | |
jB4 | 132 mm | |
JL4 | 12,5 mm |
Dimensions
H7 | 6 mm | |
h1 | 30 mm | |
L4 | 33 mm | Length of Shaft Support Block with Drive System |
L5 | 25 mm | Length of Shaft Support Block without drive System |
L88 | 34,5 mm | |
L86 | 7 mm | |
Rz | 88 mm | |
H5 | 52 mm | Height of Shaft Support Blocks |
Technical data
vmax | 0,75 m/s | Maximum Speed |
amax | 20 m/s2 | Maximum Acceleration |
d0 | 16 mm | Spindle Diameter |
P | 10 mm | Spindle Pitch |
mLAW | 2,9 kg | Mass of Carriage |
Is | 0,321 kg*cm2 | Mass moment of inertia of threaded Spindle |
CI | 7.520 N | Load direction I: compressive load |
C0I | 9.200 N | Load direction I: compressive load |
CII | 4.550 N | Load direction II: tensile load |
C0II | 6.000 N | Load direction II: tensile load |
CIII | 6.930 N | Load direction III: lateral load |
C0III | 8.200 N | Load direction III: lateral load 2 |
C | 15.400 N | Load capacity Spindle Nut dyn 3 |
C0 | 26.500 N | Load capacity Spindle Nut stat 4 |
Ca | 13.400 N | Load capacity fixed Spindle bearing dyn |
C0a | 18.800 N | Load capacity fixed Spindle bearing stat |
M0x | 240 Nm | Max. permissible static moment per Carriage 4 |
M0y | 312 Nm | Max. permissible static moment per Carriage 4 |
M0z | 240 Nm | Max. permissible static moment per Carriage 4 |
Additional information
6 Nm | Max. permissible drive torque | |
ZKLN1034.2RS-PE | Rolling Bearings | |
0,05 mm | Repeat Accurancy ± | |
0,321 kg*cm2 | Mass moment of inertia of threaded Spindle | |
KBO25-PP-AS | Bearing 2 |
Temperature range
min | 0 °C | Minimum operating Temperatur |
max | 80 °C | Maximum operating Temperatur |
Footnotes
1

2

3

4

Downloads:
Your current product variant
Size code | 25 | |
Drive type | KGT | Ball screw drive |
Length of carriage | 160 | 160 mm |
Spindle diameter | 16 | 16mm |
Spindle pitch | 10 | 10 mm |
Spindle nut design | M | Cylinder nut |
Bellow | 0 | No |

