Select a different country or region to see content for your location.
United States
15:35:16 GMT+0000 (Coordinated Universal Time)







Main Dimensions & Performance Data
H | 48 mm | Total Height |
B1 | 100 mm | Total Width |
L | 100 mm | Length of carriage |
Mounting dimensions
D7 | 16 mm | Tolerance h7 |
D8 | 5,5 mm | |
H1 | 35,5 mm | Height of carriage |
H12 | 11,5 mm | |
JB43 | 88 mm | |
jB8 | 33 mm | |
jL8 | 100 mm | |
K43 | M5 | |
Ltot | 2.900 mm | Maximum length |
Rx | 55,6 mm | |
S | 3 mm | Safety distance |
S | 10 mm | |
T8 | 5,6 mm | |
T86 | 3 mm | Depth Fit |
t43 | 13 mm | Depth of Thread |
t87 | 12 mm | Depth of Thread |
BB | 21 mm | Length of Bellows Fastener |
FBL | 1,58 mm | Effective length factor of bellow |
b87 | 44 mm | Tolerance ±0,2 |
d85 | 5 mm | Diameter drive shaft, Tolerance h7 1 |
D86 | 17 mm | Tolerance H7 |
G4 | M8 | Thread |
G5 | M8 | Thread |
G87 | M5 | Thread |
G43 | M6 | Thread |
h5 | 16 mm | |
h85 | 26 mm | |
h87 | 22 mm | Tolerance ±0,2 |
JL43 | 88 mm | |
jB43 | 88 mm | |
jB4 | 82 mm | |
JL4 | 9 mm |
Dimensions
H7 | 5 mm | |
h1 | 22 mm | |
L4 | 24 mm | Length of Shaft Support Block with Drive System |
L5 | 18 mm | Length of Shaft Support Block without drive System |
L88 | 28,5 mm | |
Rz | 54 mm | |
H5 | 32 mm | Height of Shaft Support Blocks |
Technical data
vmax | 0,075 m/s | Maximum Speed |
amax | 2,5 m/s2 | Maximum Acceleration |
d0 | 12 mm | Spindle Diameter |
P | 3 mm | Spindle Pitch |
mLAW | 0,8 kg | Mass of Carriage |
Is | 0,094 kg*cm2 | Mass moment of inertia of threaded Spindle |
CI | 2.110 N | Load direction I: compressive load |
C0I | 2.480 N | Load direction I: compressive load |
CII | 880 N | Load direction II: tensile load |
C0II | 1.140 N | Load direction II: tensile load |
CIII | 2.240 N | Load direction III: lateral load |
C0III | 2.900 N | Load direction III: lateral load 2 |
C0 | 630 N | Load capacity Spindle Nut stat 3 |
C0a | 630 N | Load capacity fixed Spindle bearing stat |
M0x | 29 Nm | Max. permissible static moment per Carriage 3 |
M0y | 50 Nm | Max. permissible static moment per Carriage 3 |
M0z | 32 Nm | Max. permissible static moment per Carriage 3 |
Additional information
1,5 Nm | Max. permissible drive torque | |
30/6-2RS | Rolling Bearings | |
0,094 kg*cm2 | Mass moment of inertia of threaded Spindle | |
KBO16-PP-AS | Bearing 2 |
Temperature range
min | 0 °C | Minimum operating Temperatur |
max | 80 °C | Maximum operating Temperatur |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 16 | |
Drive type | TGT | Trapezoidal screw drive |
Length of carriage | 100 | 100 mm |
Spindle diameter | 12 | 12mm |
Spindle pitch | 03 | 3 mm |
Spindle nut design | M | Cylinder nut |
Bellow | 1 | Yes |

