Select a different country or region to see content for your location.
United States
00:34:29 GMT+0000 (Coordinated Universal Time)


LTS16-100-1
Linear table





Main Dimensions & Performance Data
H | 48 mm | Total Height |
B1 | 100 mm | Total Width |
L | 100 mm | Length of carriage |
Mounting dimensions
D7 | 16 mm | Tolerance h7 |
D8 | 5,5 mm | |
H1 | 35,5 mm | Height of carriage |
H12 | 11,5 mm | |
H2 | 26 mm | |
H3 | 42 mm | |
JB43 | 88 mm | |
jB8 | 33 mm | |
jL8 | 100 mm | |
K43 | M5 | |
L20 | 3,3 mm | |
L21 | 4 mm | |
Ltot | 3.000 mm | Maximum length |
Rx | 55,6 mm | |
S | 10 mm | |
T8 | 5,6 mm | |
t43 | 13 mm | Depth of Thread |
BB | 29 mm | Length of Bellows Fastener |
FBL | 1,58 mm | Effective length factor of bellow |
G43 | M6 | Thread |
JL43 | 88 mm |
Dimensions
H7 | 5 mm | |
h1 | 22 mm | |
Rz | 54 mm |
Technical data
vmax | 5 m/s | Maximum Speed |
amax | 20 m/s2 | Maximum Acceleration |
mLAW | 0,8 kg | Mass of Carriage |
CI | 2.110 N | Load direction I: compressive load |
C0I | 2.480 N | Load direction I: compressive load |
CII | 880 N | Load direction II: tensile load |
C0II | 1.140 N | Load direction II: tensile load |
CIII | 2.240 N | Load direction III: lateral load |
C0III | 2.900 N | Load direction III: lateral load 1 |
M0x | 29 Nm | Max. permissible static moment per Carriage 2 |
M0y | 50 Nm | Max. permissible static moment per Carriage 2 |
M0z | 32 Nm | Max. permissible static moment per Carriage 2 |
Additional information
KBO16-PP-AS | Bearing 1 |
Temperature range
min | 0 °C | Minimum operating Temperatur |
max | 80 °C | Maximum operating Temperatur |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 16 | |
Drive type | OA | Without drive |
Length of carriage | 100 | 100 mm |
Bellow | 1 | Yes |

