Select a different country or region to see content for your location.
United States
15:56:19 GMT+0000 (Coordinated Universal Time)


LTE16-100-B-1204-M-1
Linear table
Linear tables with closed shaft guidance system and ball screw drive, with shaft support block type B, with bellows, with single nut










Main Dimensions & Performance Data
B1 | 100 mm | Total Width |
L | 100 mm | Length of Carriage |
Mounting dimensions
B4B | 100 mm | Width of Shaft Support Blocks |
b87 | 44 mm | Tolerance ±0,2 |
d74 | 38 mm | |
d85 | 5 mm | Tolerance h7 1 |
d86 | 24 mm | Tolerance g7 |
G3 | M8 | Thread |
G43 | M6 | Thread |
G87 | M5x12 | Thread |
h85 | 20 mm | |
h87 | 22 mm | Tolerance ±0,2 |
JB43 | 88 mm | |
JL43 | 88 mm | |
jB4 | 82 mm | |
jL3 | 9 mm | |
K43 | M5 | Thread |
L85 | 12 mm | |
L86 | 1,5 mm | |
L88 | 28,5 mm | |
S3 | 15 mm | |
T3 | 8 mm | |
t43 | 13 mm | Depth of Thread |
Dimensions
BB | 20 mm | Length of Bellows Fastener |
FBL | 1,5 | Effective length factor of bellow |
H1 | 36 mm | Height of Carriage |
H4B | 32 mm | Height of Shaft Support Blocks |
H5B | 32 mm | Height of Shaft Support Blocks |
h1 | 18 mm | |
h4B | 16 mm | |
h5B | 16 mm | |
L4 | 24 mm | Length of Shaft Support Block with Drive System |
L5 | 18 mm | Length of Shaft Support Block without drive System |
L74 | 6,5 mm | |
D7 | 16 mm | Ø Shaft, Tolerance h7 |
Technical data
RX | 55,6 mm | |
RZ | 54 mm | |
S | 4 mm | Safety Distance |
mLAW | 0,86 kg | Mass of Carriage |
vmax | 0,3 m/s | Maximum Speed |
amax | 20 m/s2 | Maximum Acceleration |
CI | 1.870 N | Load direction I: compressive load |
C0I | 2.120 N | Load direction I: compressive load |
CII | 1.870 N | Load direction II: tensile load |
C0II | 2.120 N | Load direction II: tensile load |
CIII | 1.870 N | Load direction III: lateral load |
C0III | 2.120 N | Load direction III: lateral load |
M0x per | 57 Nm | Max. permissible static moment per Carriage 2 |
M0y per | 48 Nm | Max. permissible static moment per Carriage 2 |
M0z per | 45 Nm | Max. permissible static moment per Carriage 2 |
d0 | 12 mm | Spindle Diameter |
P | 4 mm | Spindle Pitch |
C | 4.900 N | Load capacity Spindle Nut dyn 3 |
C0 | 6.600 N | Load capacity Spindle Nut stat 3 |
Ca | 6.900 N | Load capacity fixed Spindle bearing dyn |
C0a | 8.500 N | Load capacity fixed Spindle bearing stat |
Additional information
1,5 Nm | Max. permissible drive torque | |
KB16-P | Linear Ball Bearings 4 | |
ZKLN0624-2RS-PE | Rolling Bearings (locating bearing) | |
0,05 mm | Repeat accuracy ± | |
0,11 kg*cm2 | Mass moment of inertia of threaded Spindle |
Temperature range
0 °C | Minimum operating Temperatur | |
80 °C | Maximum operating Temperatur |
Footnotes
1
Thread witness marks may be present on the pin.
2

3

4

Downloads:
Your current product variant
Size code | 16 | |
Length of carriage | 100 | 100 mm |
Version | B | |
Drive type | KGT | Ball screw drive |
Spindle pitch | 04 | 4 mm |
Spindle diameter | 12 | 12mm |
Spindle nut design | M | Cylinder nut |
Bellow | 1 | Yes |

