Select a different country or region to see content for your location.
United States
11:10:06 GMT+0000 (Coordinated Universal Time)


LTPG25-325-3220-FM-0
Linear table
High precision linear tables with monorail guidance system and ball screw drive.Cast iron design, with double nut, without bellows.








n.r.
FM | Spindle nut design |
Main Dimensions & Performance Data
B4 | 325 mm | Total Width |
H | 100 mm | Total Height |
L | 325 mm | Length of Carriage |
Mounting dimensions
b82 | 75 mm | |
b87 | 96 mm | |
D8 | 11 mm | |
d85 | 19 mm | |
d86 | 75 mm | Tolerance -0,01 |
G43 | M8x25 | Thread |
G87 | M8 | Thread |
h85 | 52 mm | |
h87 | 44 mm | Tolerance ±0,2 |
jB43 | 140 mm | |
jL43 | 140 mm | |
jB44 | 280 mm | |
jB8 | 185 mm | |
jB9 | 298 mm | |
jL44 | 280 mm | |
jL8 | 60 mm | 1 |
L85 | 40 mm | |
L86 | 9 mm | |
L88 | 65 mm | |
S8 | 18 mm | |
T8 | 13,5 mm | |
t43 | 16 mm | Depth of Thread |
t87 | 20 mm | Depth of Thread |
Dimensions
H1 | 55,5 mm | Height of Carriage |
H2 | 44 mm | Height of Support Rail |
H4 | 99,5 mm | Height of Bearing Housing |
H5 | 99,5 mm | Height of Bearing Housing |
h82 | 31 mm | |
L4 | 35 mm | Length of Bearing Housing with Drive System |
L5 | 30 mm | Length of Bearing Housingwithout Drive System |
Technical data
Rx | 220 mm | |
Ry | 45,3 mm | |
Rz | 240 mm | |
S | 20 mm | Safety Distance |
mLAW | 26,5 kg | Mass of Carriage |
vmax | 0,86 m/s | Maximum Speed |
amax | 10 m/s2 | Maximum Acceleration |
CI | 73.900 N | Load Direction I: Compressive Load |
C0 I | 268.000 N | Load Direction I: Compressive Load |
CII | 60.400 N | Load Direction II: Tensile Load |
C0 II | 172.000 N | Load Direction II: Tensile Load |
CIII | 56.200 N | Load Direction III: Lateral Load |
C0 III | 184.000 N | Load Direction III: Lateral Load |
M0x per | 18.000 Nm | Max. permissible static moment per Carriage 2 |
M0y per | 10.400 Nm | Max. permissible static moment per Carriage 2 |
M0z per | 10.400 Nm | Max. permissible static moment per Carriage 2 |
d0 | 32 mm | Spindle Diameter |
P | 20 mm | Spindle Pitch |
C | 29.700 N | Dynamic load rating 3 |
C0 | 59.800 N | Basic static load capacity 3 |
Ca | 27.500 N | Load capacity fixed Spindle bearing dyn |
C0a | 55.000 N | Load capacity fixed Spindle bearing stat |
Additional information
50 Nm | Max. drive torque for the drive spigot | |
2 x KUSE25-H | Carriage | |
ZKLF2575.2RS | Rolling Bearings (locating bearing) | |
0,025 mm | Repeat accuracy ± | |
6,43 kg*cm2 | Mass moment of inertia of threaded Spindle |
Temperature range
0 °C | Minimum operating Temperatur | |
80 °C | Maximum operating Temperatur |
Footnotes
1
Location of high precision linear tables: High precision linear tables are supplied as standard with a symmetrical hole pattern. With a symmetrical hole pattern, aL = aR.
2
The values are single loads and apply when the underside of the table is fully supported. These must be reduced for combined loads.
3
Basic load ratings in accordance with DIN 69051. Due to the modified calculation algorithms in DIN 69051, the basic load ratings Ca and C0 may differ in comparison with older data.
Downloads:
Your current product variant
Size code | 25 | |
Drive System | KGT | Ball screw drive |
Length of carriage | 325 | 325 mm |
Spindle diameter | 32 | |
Spindle pitch | 20 | 20 mm |
Bellow | 0 | No |