Select a different country or region to see content for your location.
United States
12:35:34 GMT+0000 (Coordinated Universal Time)


MLFI50-250-C-ZR-N
Linear actuator
Actuators with internal track roller guidance system and toothed belt drive.Basic design, one driven carriage with fixing slots in carriage








Main Dimensions & Performance Data
B2 | 88 mm | Total Width |
H | 110 mm | Height |
L | 250 mm | Length |
Mounting dimensions
D86 | 68 mm | |
Tol D86 | G7 | Tolerance |
D87 | 110 mm | Ø Bolt circle |
d85 | 20 mm | |
Tol d85 | h7 | Tolerance |
L88 | 31 mm | |
d86 | 61 mm | Ø Inner Fit |
G87 | M6 | Thread |
h85 | 53,4 mm | |
JB43 | 40 mm | |
JB8 | 40 mm | |
l41 | 58,8 mm | 1 |
l42 | 81,5 mm | 1 |
NB85 | 6 mm | Width of Keyway |
Tol NB85 | P9 | Tolerance |
NL85 | 25 mm | Length of Keyway |
NT85 | 3,5 mm | Depth of Keyway, Tolerance P9 |
T86 | 2,3 mm | Depth Fit |
Tol T86 up | 0,3 mm | Upper Tolerance |
Tol T86 low | 0 mm | Lower Tolerance |
t87 max | 24 mm |
Dimensions
B1 | 86 mm | Width of Carriage |
B4 max | 89,2 mm | |
H1 | 19 mm | Height of Carriage |
H2 | 90 mm | Height |
H4 | 101,4 mm | Height of Return Unit |
h13 | 20 mm | |
h14 | 60 mm | |
L1 | 260 mm | Length |
L2 max | 8.000 mm | Maximum length of Support Rail |
L4 | 97 mm | |
L6 | 6 mm | Length of Wiper Brushes |
S41 | 28 mm | 1 |
S | 85 mm | Dimension |
Technical data
mLAW | 2,27 kg | Mass of Carriage |
vmax | 8 m/s | Maximum Speed |
amax | 40 m/s2 | Maximum Acceleration |
Rx | 82,3 mm | |
Ry | 32 mm | |
Rz | 8,5 mm | |
I C | 11.400 N | Load direction I: compressive load |
I C0 | 5.200 N | Load direction I: compressive load |
II C | 11.400 N | Load direction II: tensile load |
II C0 | 3.520 N | Load direction II: tensile load |
III C | 16.800 N | Load direction III: lateral load |
III C0 | 10.000 N | Load direction III: lateral load |
M0x per | 164 Nm | Max. permissible static moment per Carriage 2 |
M0y per | 400 Nm | Max. permissible static moment per Carriage 2 |
M0z per | 200 Nm | Max. permissible static moment per Carriage 2 |
Iy | 300 cm4 | Geometrical moments of inertia of Support Rail |
Iz | 198 cm4 | Geometrical moments of inertia of Support Rail |
Additional information
68,8 Nm | Max. permissible drive torque | |
4 x LFR5201-10-2Z | Track Rollers | |
0,1 mm | Repeat Accurancy ± | |
200 mm | Feed (mm/rotation) | |
50AT10 | Toothed Belt | |
0,29 kg/m | Mass of Toothed Belt | |
1.880 N | Permissible Toothed Belt operating force | |
5 kg*cm2 | Mass moment of inertia of Gears and Gearboxes |
Temperature range
Tmin | 0 °C | Minimum operating Temperatur |
Tmax | 80 °C | Maximum operating Temperatur |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 50 | |
Length of carriage | 250 | 250 mm |
Version | C | |
Design | / | Basis |
Drive type | (3)ZR | Toothed belt drive |
Additional carriage | / | No additional carriage |
Attachment to the carriage | N | T-Slots |
Support rail design | / | One-piece |

