Select a different country or region to see content for your location.
United States
03:27:10 GMT+0000 (Coordinated Universal Time)


MLFI200-365-3ZR-W2-N
Linear actuator
Actuators with internal track roller guidance system and toothed belt drive.With triple toothed belt, second, driven carriage and fixing slots in carriage









Main Dimensions & Performance Data
B2 | 260 mm | Total Width |
H | 145 mm | Height |
L | 365 mm | Length |
Mounting dimensions
D86 | 95 mm | |
Tol D86 | G7 | Tolerance |
D87 | 115 mm | Ø Bolt circle |
d85 | 32 mm | |
Tol d85 | h7 | Tolerance |
L88 | 60 mm | |
d86 | 76 mm | Ø Inner Fit |
G87 | M8 | Thread |
h85 | 63 mm | |
JB43 | 35 mm | |
JB44 | 115 mm | |
JB45 | 185 mm | |
JB8 | 50 mm | |
jB9 | 110 mm | |
jB10 | 210 mm | |
l41 | 209 mm | 1 |
NB85 | 10 mm | Width of Keyway |
NL85 | 32 mm | Length of Keyway |
NT85 | 5 mm | Depth of Keyway, Tolerance P9 |
T86 | 4 mm | Depth Fit |
Tol T86 up | 0,5 mm | Upper Tolerance |
Tol T86 low | 0 mm | Lower Tolerance |
t87 max | 15 mm |
Dimensions
B1 | 250 mm | Width of Carriage |
B4 | 263 mm | Width of Return Unit |
B72 | 2 mm | |
H1 | 35 mm | Height of Carriage |
H2 | 108 mm | Height |
H4 | 120,5 mm | Height of Return Unit |
h13 | 25 mm | |
h14 | 50 mm | |
L1 | 405 mm | Length |
L2 max | 8.000 mm | Maximum length of Support Rail |
L4 | 115,5 mm | |
L6 | 6 mm | Length of Wiper Brushes |
Lx1 min | 100 mm | Minimum distance between the Carriages |
S41 | 36,5 mm | 1 |
S | 85 mm | Dimension |
Technical data
mLAW | 13,3 kg | Mass of Carriage |
m3 | 13,3 kg | Mass of additional Carriage |
vmax | 8 m/s | Maximum Speed |
amax | 40 m/s2 | Maximum Acceleration |
Rx | 209 mm | |
Ry | 56,3 mm | |
Rz | 155 mm | |
I C | 21.000 N | Load direction I: compressive load |
I C0 | 9.400 N | Load direction I: compressive load |
II C | 21.000 N | Load direction II: tensile load |
II C0 | 9.400 N | Load direction II: tensile load |
III C | 35.000 N | Load direction III: lateral load |
III C0 | 19.500 N | Load direction III: lateral load |
M0x per | 1.000 Nm | Max. permissible static moment per Carriage 2 |
M0y per | 2.000 Nm | Max. permissible static moment per Carriage 2 |
M0z per | 980 Nm | Max. permissible static moment per Carriage 2 |
Iy | 7.069 cm4 | Geometrical moments of inertia of Support Rail |
Iz | 899 cm4 | Geometrical moments of inertia of Support Rail |
Additional information
207 Nm | Max. permissible drive torque | |
4 x LFR5204-16-2Z | Track Rollers | |
0,1 mm | Repeat Accurancy ± | |
230 mm | Feed (mm/rotation) | |
50AT10 | Toothed Belt | |
0,945 kg/m | Mass of Toothed Belt | |
5.640 N | Permissible Toothed Belt operating force | |
35,2 kg*cm2 | Mass moment of inertia of Gears and Gearboxes |
Temperature range
Tmin | 0 °C | Minimum operating Temperatur |
Tmax | 80 °C | Maximum operating Temperatur |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 200 | |
Length of carriage | 365 | 365 mm |
Version | / | Standard |
Design | / | Basis |
Drive type | (3)ZR | Toothed belt drive |
Additional carriage | W2 | Second, driven carriage |
Attachment to the carriage | N | T-Slots |
Support rail design | / | One-piece |


Recently viewed products

Wait to see recently viewed products