Select a different country or region to see content for your location.
United States
05:30:07 GMT+0000 (Coordinated Universal Time)


MLFI200-365-3ZR-N
Linear actuator
Actuators with internal track roller guidance system and toothed belt drive.With triple toothed belt and fixing slots in carriage











Main Dimensions & Performance Data
B2 | 260 mm | Total Width |
H | 145 mm | Height |
L | 365 mm | Length |
Mounting dimensions
D86 | 95 mm | |
Tol D86 | G7 | Tolerance |
D87 | 115 mm | Ø Bolt circle |
d85 | 32 mm | |
Tol d85 | h7 | Tolerance |
L88 | 60 mm | |
d86 | 76 mm | Ø Inner Fit |
G87 | M8 | Thread |
h85 | 63 mm | |
JB43 | 35 mm | |
JB44 | 115 mm | |
JB45 | 185 mm | |
JB8 | 50 mm | |
jB9 | 110 mm | |
jB10 | 210 mm | |
l41 | 209 mm | 1 |
NB85 | 10 mm | Width of Keyway |
NL85 | 32 mm | Length of Keyway |
NT85 | 5 mm | Depth of Keyway, Tolerance P9 |
T86 | 4 mm | Depth Fit |
Tol T86 up | 0,5 mm | Upper Tolerance |
Tol T86 low | 0 mm | Lower Tolerance |
t87 max | 15 mm |
Dimensions
B1 | 250 mm | Width of Carriage |
B4 | 263 mm | Width of Return Unit |
B72 | 2 mm | |
H1 | 35 mm | Height of Carriage |
H2 | 108 mm | Height |
H4 | 120,5 mm | Height of Return Unit |
h13 | 25 mm | |
h14 | 50 mm | |
L1 | 405 mm | Length |
L2 max | 8.000 mm | Maximum length of Support Rail |
L4 | 115,5 mm | |
L6 | 6 mm | Length of Wiper Brushes |
S41 | 36,5 mm | 1 |
S | 85 mm | Dimension |
Technical data
mLAW | 13,3 kg | Mass of Carriage |
vmax | 8 m/s | Maximum Speed |
amax | 40 m/s2 | Maximum Acceleration |
Rx | 209 mm | |
Ry | 56,3 mm | |
Rz | 155 mm | |
I C | 21.000 N | Load direction I: compressive load |
I C0 | 9.400 N | Load direction I: compressive load |
II C | 21.000 N | Load direction II: tensile load |
II C0 | 9.400 N | Load direction II: tensile load |
III C | 35.000 N | Load direction III: lateral load |
III C0 | 19.500 N | Load direction III: lateral load |
M0x per | 1.000 Nm | Max. permissible static moment per Carriage 2 |
M0y per | 2.000 Nm | Max. permissible static moment per Carriage 2 |
M0z per | 980 Nm | Max. permissible static moment per Carriage 2 |
Iy | 7.069 cm4 | Geometrical moments of inertia of Support Rail |
Iz | 899 cm4 | Geometrical moments of inertia of Support Rail |
Additional information
207 Nm | Max. permissible drive torque | |
4 x LFR5204-16-2Z | Track Rollers | |
0,1 mm | Repeat Accurancy ± | |
230 mm | Feed (mm/rotation) | |
50AT10 | Toothed Belt | |
0,945 kg/m | Mass of Toothed Belt | |
5.640 N | Permissible Toothed Belt operating force | |
35,2 kg*cm2 | Mass moment of inertia of Gears and Gearboxes |
Temperature range
Tmin | 0 °C | Minimum operating Temperatur |
Tmax | 80 °C | Maximum operating Temperatur |
Footnotes
1
Utilisation of the T-slots is restricted by the holes.
2
The values are single loads and apply when the underside of the actuator is fully supported. If there are several carriage units per actuator or combined loads are present, these must be reduced.
Downloads:
Your current product variant
Size code | 200 | |
Length of carriage | 365 | 365 mm |
Version | / | Standard |
Design | / | Basis |
Drive type | (3)ZR | Toothed belt drive |
Additional carriage | / | No additional carriage |
Attachment to the carriage | N | T-Slots |
Support rail design | / | One-piece |

