Select a different country or region to see content for your location.
United States
23:07:29 GMT+0000 (Coordinated Universal Time)


MLF52-245-E-ZR-WN2
Linear actuator
Actuators with external track roller guidance system and toothed belt drive.With second, non-driven carriage










Main Dimensions & Performance Data
B1 | 145 mm | Total Width |
H | 125 mm | Height |
L | 245 mm | Length |
Mounting dimensions
D86 | 95 mm | |
D87 | 115 mm | Ø Bolt circle |
d85 | 20 mm | |
d86 | 76 mm | Ø Inner Fit |
L88 | 31 mm | |
G43 | M10 | Thread |
G87 | M8 | Thread |
h85 | 60,6 mm | |
JB43 | 105 mm | |
JL43 | 160 mm | Tolerance ±0,2 |
jB8 | 80 mm | |
NB85 | 6 mm | Width of Keyway |
NL85 | 25 mm | Length of Keyway |
NT85 | 3,5 mm | Depth of Keyway |
T86 | 4 mm | Depth Fit |
Tol T86 up | 0,5 mm | Upper tolerance |
Tol T86 low | 0 mm | Lower tolerance |
t43 max | 24 mm | Depth of Thread |
t87 max | 15 mm |
Dimensions
B2 | 112 mm | Width of Support Rail |
B4 | 111 mm | Width of Return Unit |
B72 | 2 mm | |
H1 | 53,8 mm | |
H2 | 98,6 mm | Height |
H4 | 118,3 mm | Height of Return Unit |
H7 | 65,4 mm | |
h13 | 25 mm | |
h14 | 50 mm | |
L2 max | 8.000 mm | Maximum length of Support Rail |
L4 | 115,5 mm | |
L6 | 6 mm | Length of Wiper Brushes |
Lx1 min | 5 mm | Minimum distance between the Carriages |
S | 85 mm | Dimension |
Technical data
mLAW | 3,4 kg | Mass of Carriage |
m3 | 3,4 kg | Mass of additional Carriage |
vmax | 8 m/s | Maximum Speed |
amax | 40 m/s2 | Maximum Acceleration |
Rx | 105 mm | |
Ry | 35,3 mm | |
Rz | 90 mm | |
I C | 17.800 N | Load direction I: compressive load |
I C0 | 8.900 N | Load direction I: compressive load |
II C | 17.800 N | Load direction II: tensile load |
II C0 | 8.900 N | Load direction II: tensile load |
III C | 28.400 N | Load direction III: lateral load |
III C0 | 15.500 N | Load direction III: lateral load |
M0x per | 180 Nm | Max. permissible static moment per Carriage 1 |
M0y per | 800 Nm | Max. permissible static moment per Carriage 1 |
M0z per | 460 Nm | Max. permissible static moment per Carriage 1 |
Iy | 386 cm4 | Geometrical moments of inertia of Support Rail 2 |
Iz | 301 cm4 | Geometrical moments of inertia of Support Rail 2 |
Additional information
73,5 Nm | Max. permissible drive torque | |
4 x LFR5301-10-2Z | Track Rollers | |
0,1 mm | Repeat Accurancy ± | |
270 mm | Feed (mm/rotation) | |
32AT10 | Toothed Belt | |
0,2 kg/m | Mass of Toothed Belt | |
1.750 N | Permissible Toothed Belt operating force | |
12,6 kg*cm2 | Mass moment of inertia of Gears |
Temperature range
Tmin | 0 °C | Minimum operating Temperatur |
Tmax | 80 °C | Maximum operating Temperatur |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 52 | |
Length of carriage | 245 | 245 mm |
Carriage design | E | Strengthened carriage |
Drive type | (3)ZR | Toothed belt drive |
Additional carriage | WN2 | Second, non-driven carriage |
Support rail design | / | One-piece |
Bellow | / | No |

