Select a different country or region to see content for your location.
United States
09:06:09 GMT+0000 (Coordinated Universal Time)


MLF32-155-ZR-FA517.2-FBALG
Linear actuator
Actuators with external track roller guidance system and toothed belt drive.With support rail in three segments and bellows











Main Dimensions & Performance Data
B1 | 86 mm | Total Width |
H | 82 mm | Height |
L | 155 mm | Length |
Mounting dimensions
D86 | 70 mm | |
D87 | 80 mm | Ø Bolt circle |
d85 | 20 mm | |
d86 | 61 mm | Ø Inner Fit |
L88 | 25 mm | |
G43 | M8 | Thread |
G87 | M6 | Thread |
h85 | 41,5 mm | |
JB43 | 59 mm | |
JL43 | 100 mm | Tolerance ±0,2 |
jB8 | 43 mm | |
NB85 | 6 mm | Width of Keyway |
NL85 | 16 mm | Length of Keyway |
NT85 | 3,5 mm | Depth of Keyway |
T86 | 2,3 mm | Depth Fit |
Tol T86 up | 0,3 mm | Upper tolerance |
Tol T86 low | 0 mm | Lower tolerance |
t43 max | 14 mm | Depth of Thread |
t87 max | 12 mm |
Dimensions
B2 | 75 mm | Width of Support Rail |
B4 | 74 mm | Width of Return Unit |
B18 | 15 mm | |
B72 | 2 mm | |
H1 | 32 mm | |
H2 | 66,5 mm | Height |
H4 | 81,5 mm | Height of Return Unit |
H7 | 47 mm | |
H18 | 40 mm | |
h13 | 25 mm | |
h18 | 5 mm | |
L2 max | 8.000 mm | Maximum length of Support Rail |
L4 | 80 mm | |
L18 | 300 mm | |
LTn min | 500 mm | Support Rail in Segments length min |
LTn max | 8.000 mm | Support Rail in Segments length max |
FBL | 1,44 | Effective length factor of bellow |
S | 85 mm | Dimension |
Technical data
mLAW | 0,73 kg | Mass of Carriage |
m1 | 2,46 kg | Mass of Connecting Plates of Profiles |
vmax | 8 m/s | Maximum Speed |
amax | 40 m/s2 | Maximum Acceleration |
Rx | 60 mm | |
Ry | 20,5 mm | |
Rz | 54 mm | |
I C | 4.100 N | Load direction I: compressive load |
I C0 | 2.400 N | Load direction I: compressive load |
II C | 4.100 N | Load direction II: tensile load |
II C0 | 2.400 N | Load direction II: tensile load |
III C | 6.600 N | Load direction III: lateral load |
III C0 | 4.200 N | Load direction III: lateral load |
M0x per | 30 Nm | Max. permissible static moment per Carriage 1 |
M0y per | 130 Nm | Max. permissible static moment per Carriage 1 |
M0z per | 70 Nm | Max. permissible static moment per Carriage 1 |
Iy | 104 cm4 | Geometrical moments of inertia of Support Rail 2 |
Iz | 76 cm4 | Geometrical moments of inertia of Support Rail 2 |
Additional information
18 Nm | Max. permissible drive torque | |
4 x LFR50/8-6-2Z | Track Rollers | |
0,1 mm | Repeat Accurancy ± | |
175 mm | Feed (mm/rotation) | |
20AT5 | Toothed Belt | |
0,068 kg/m | Mass of Toothed Belt | |
640 N | Permissible Toothed Belt operating force | |
2,2 kg*cm2 | Mass moment of inertia of Gears |
Temperature range
Tmin | 0 °C | Minimum operating Temperatur |
Tmax | 80 °C | Maximum operating Temperatur |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 32 | |
Length of carriage | 155 | 155 mm |
Carriage design | / | Standard carriage |
Drive type | (3)ZR | Toothed belt drive |
Additional carriage | / | No additional carriage |
Support rail design | FA517.2 | Three-piece |
Bellow | FBALG | Yes |