Select a different country or region to see content for your location.
United States
23:44:15 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 8,29 mm | Outer diameter |
h | 3,3 mm | Total height |
≈m | 0,12 g | Weight |
Downloads:
Your current product variant
Size code | 08 | |
Closing plugs type | TN | Plastic, one-piece, with clinch ring |


Recently viewed products

Wait to see recently viewed products