Select a different country or region to see content for your location.
United States
11:07:59 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 8 mm | Outer diameter |
h | 4,5 mm | Total height |
≈m | 0,1 g | Weight |
Downloads:
Your current product variant
Grössenkennziffer | 08 | |
Verschlusskappentype | M/A | Messing, zweiteilig, mit Andruckring |

