Select a different country or region to see content for your location.
United States
03:00:29 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
D | 27 mm | Outer diameter |
h | 5 mm | Total height |
≈m | 22,38 g | Weight |
Downloads:
Your current product variant
Size code | 27 | |
Closing plugs type | ST | Stell, one-piece |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.