Select a different country or region to see content for your location.
United States
07:36:44 GMT+0000 (Coordinated Universal Time)

Hauptabmessungen und Leistungsdaten
D | 24,8 mm | Außendurchmesser |
h | 2,6 mm | Gesamthöhe |
≈m | 9,8 g | Weight |
Downloads:
Your current product variant
Size code | 24 | |
Closing plugs type | M | Brass, one-piece |

