Select a different country or region to see content for your location.
United States
00:19:14 GMT+0000 (Coordinated Universal Time)


KA20-ST/B
Sealing cap
closing plug, steel, two-piece, with Aluminium clinch ring, KA..-ST/B
Frequently bought together
Main Dimensions & Performance Data
D | 20 mm | Outer diameter |
h | 10,35 mm | Total height |
≈m | 88,62 g | Weight |
Downloads:
Your current product variant
Size code | 20 | |
Closing plugs type | ST/B | Steel, two-piece, with Aluminium clinch ring |

