Select a different country or region to see content for your location.
United States
10:48:56 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 20 mm | Outer diameter |
h | 10,35 mm | Total height |
≈m | 10,3 g | Weight |
Downloads:
Your current product variant
Size code | 20 | |
Closing plugs type | M/A | Brass, two-piece, with clinch ring |


Recently viewed products

Wait to see recently viewed products