Select a different country or region to see content for your location.
United States
12:55:44 GMT+0000 (Coordinated Universal Time)


KA16-ST/A
Sealing cap
closing plug, steel, two-piece, with Aluminium clinch ring, KA..-ST/A

Main Dimensions & Performance Data
D | 16 mm | Outer diameter |
h | 6,1 mm | Total height |
≈m | 3 g | Weight |
Downloads:
Your current product variant
Size code | 16 | |
Closing plugs type | ST/A | Steel, two-piece, with Aluminium clinch ring |

