Select a different country or region to see content for your location.
United States
05:13:02 GMT+0000 (Coordinated Universal Time)


KA15-TN/B
Sealing cap
closing plug, plastic, one-piece/two-piece, with clinch ring, KA..-TN/B
Preferred product


Main Dimensions & Performance Data
D | 14,85 mm | Outer diameter |
h | 5,16 mm | Total height |
≈m | 0,842 g | Weight |
Downloads:
Your current product variant
Size code | 15 | |
Closing plugs type | TN/B | Plastic, one-piece/two-piece, with clinch ring |


All
English

2019-03-18 | Broschüre | OVT | Englisch
KA-TN/B
Recently viewed products

Wait to see recently viewed products