Select a different country or region to see content for your location.
United States
17:33:31 GMT+0000 (Coordinated Universal Time)


KA15-ST/B
Sealing cap
closing plug, steel, two-piece, with Aluminium clinch ring, KA..-ST/B
Main Dimensions & Performance Data
D | 15 mm | Outer diameter |
h | 6,15 mm | Total height |
≈m | 27,46 g | Weight |
Downloads:
Your current product variant
Size code | 15 | |
Closing plugs type | ST/B | Steel, two-piece, with Aluminium clinch ring |

