Select a different country or region to see content for your location.
United States
09:59:36 GMT+0000 (Coordinated Universal Time)


KA11-TN/B
Sealing cap
closing plug, plastic, one-piece/two-piece, with clinch ring, KA..-TN/B


Main Dimensions & Performance Data
D | 10,85 mm | Outer diameter |
h | 7,8 mm | Total height |
≈m | 0,463 g | Weight |
Downloads:
Your current product variant
Size code | 11 | |
Closing plugs type | TN/B | Plastic, one-piece/two-piece, with clinch ring |


All
English

2019-03-18 | Broschüre | OVT | Englisch