Select a different country or region to see content for your location.
United States
10:57:48 GMT+0000 (Coordinated Universal Time)


KA11-ST/B
Sealing cap
closing plug, steel, two-piece, with Aluminium clinch ring, KA..-ST/B
Main Dimensions & Performance Data
D | 11 mm | Outer diameter |
h | 6 mm | Total height |
≈m | 15,24 g | Weight |
Downloads:
Your current product variant
Size code | 11 | |
Closing plugs type | ST/B | Steel, two-piece, with Aluminium clinch ring |


Recently viewed products

Wait to see recently viewed products