Select a different country or region to see content for your location.
United States
17:33:11 GMT+0000 (Coordinated Universal Time)


KA10-TN/B
Sealing cap
closing plug, plastic, one-piece/two-piece, with clinch ring, KA..-TN/B
Frequently bought together


Main Dimensions & Performance Data
D | 9,85 mm | Outer diameter |
h | 5,34 mm | Total height |
≈m | 0,24 g | Weight |
Downloads:
Your current product variant
Size code | 10 | |
Closing plugs type | TN/B | Plastic, one-piece/two-piece, with clinch ring |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2019-03-18 | Broschüre | OVT | Englisch