Select a different country or region to see content for your location.
United States
23:56:13 GMT+0000 (Coordinated Universal Time)


KA10-M
Sealing cap
closing plug, brass, one-piece, KA..-M
Preferred product
Frequently bought together

Main Dimensions & Performance Data
D | 10,6 mm | Outer diameter |
h | 2,3 mm | Total height |
≈m | 0,002 kg | Weight |
Downloads:
Your current product variant
Size code | 10 | |
Closing plugs type | M | Brass, one-piece |

