Select a different country or region to see content for your location.
United States
21:29:30 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
lk max | 4.000 mm | Max. length 1 |
DW | 3 mm | Rolling element diameter |
b | 25 mm | |
C | 62.900 N | Load capacity dyn. 2 |
C0 | 209.400 N | Load capacity stat. 2 |
≈m | 408 g/m | Weight |
Dimensions
LW | 13,8 mm | Length rolling element |
b1 | 19 mm | |
jk | 6 mm | |
ak1 | 4,5 mm |
Related products
M7040, V7040, ML8040, ML9040 | Associated rail |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 25 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
All

2021-05-7 | Katalog | FR 1 | Deutsch