Select a different country or region to see content for your location.
United States
06:43:56 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 26,45 mm | Outer diameter |
h | 5,8 mm | Total height |
≈m | 0,002 kg | Weight |
Downloads:
Your current product variant
Size code | 26 | |
Closing plugs type | TN | Plastic, one-piece, with clinch ring |

