Select a different country or region to see content for your location.
United States
19:09:00 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
h | 53,8 mm | Height |
b | 63 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 19,5 kg/m | Weight |
Mounting dimensions
K1 | M16 | Fixing screws (DIN ISO 4762-12.9) |
d1 | 18 mm | Bore diameter |
K1 MA | 340 Nm | Tightening torque 1 |
Dimensions
lmax | 6.000 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 61 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 61 mm | Distance 3 |
jL | 75 mm | Increment |
h1 | 28,8 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Lower tolerance |
Additional information
RWU65-E-...; RWU65-F-... | Usable carriage(s) | |
RUE65-E-...; RUE65-F-... | Usable linear systems |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 65 | |
Length | ~6000 | |
Version | E |
Recently viewed products