Select a different country or region to see content for your location.
United States
19:08:55 GMT+0000 (Coordinated Universal Time)


TSX25-D-U
Profile rail
Guideways for linear recirculating roller bearing, for screw mounting from below, TSX..-D-U


Main Dimensions & Performance Data
h | 22,3 mm | Height |
b | 23 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 2,9 kg/m | Weight |
Mounting dimensions
G1 | M6 | Fixing screws (DIN ISO 4762-12.9) |
G1 MA | 17 Nm | Tightening torque 1 |
Dimensions
lmax | 3.930 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 23 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 23 mm | Distance 3 |
jL | 30 mm | Increment |
t7 | 12,5 mm | Thread length |
Additional information
RWU25-E-... | Usable carriage(s) | |
RUE25-E-... | Usable linear systems |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 25 | |
Length | ~4000 | |
Version | D | |
Locationg guideway | U | Hole pattern from below |