Select a different country or region to see content for your location.
United States
09:09:26 GMT+0000 (Coordinated Universal Time)


RUDS35X225-D
Damping carriage, recirculating roller bearing unit
Damping carriage, recirculating roller bearing unit


Main Dimensions & Performance Data
H | 48 mm | Height |
B | 98 mm | Width |
L2 | 225 | Standard length 2 1 |
≈m | 4,784 kg | Weight |
Mounting dimensions
H1 | 6,8 mm | |
T5 | 12 mm | |
H3 | 20 mm | |
JB | 82 mm | |
A1 | 37,5 mm | |
A2 | 75 mm | |
JL | 75 mm | |
G2 | M10 | Fixing screws 2 |
G2 MA | 83 Nm | Tightening torque 3 |
K3 | M8 | Fixing screws 4 |
K3 MA | 42,2 Nm | Tightening torque 3 |
n | 6 | Number of fixing threads |
D2 | 8,6 mm |
Related products
RUE35-E, RUE35-E-L, RUE35-F, RUE35-F-L | Suitable linear guidances |
Footnotes
1

2

3

4

Downloads:
Your current product variant
Size code | 35 | |
Length | 225 | Standardlength 2 |
Suffix | D |


All
English

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems
Recently viewed products

Wait to see recently viewed products