Select a different country or region to see content for your location.
United States
17:26:23 GMT+0000 (Coordinated Universal Time)


KBS50-PP
Linear ball bearing
Linear ball bearings KBS..-PP, machined range, adjustable, sealed on all sides, corrosion-resistant design possible
Preferred product


Main Dimensions & Performance Data
FW | 50 mm | Bore diameter of ball complement |
D | 75 mm | Outside diameter |
L | 100 mm | Length |
h12 | Tolerance | |
Cmin | 8.700 N | Load capacity dyn. 1 |
C0 min | 6.300 N | Load capacity stat. 1 |
Cmax | 9.200 N | Load capacity dyn. 1 |
C0 max | 8.000 N | Load capacity stat. 1 |
≈m | 0,975 kg | Weight |
Mounting dimensions
L2 | 77,3 mm | |
H13 | Tolerance | |
BL2 | 2,65 mm | 2 |
B3 | 1 mm | |
DN | 72 mm | |
N2 | 4 mm | |
χ | 64 ° | |
6 | Number of rows balls |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 50 |

