Select a different country or region to see content for your location.
United States
18:30:05 GMT+0000 (Coordinated Universal Time)


KBO25
Linear ball bearing
Linear ball bearings KBO.., machined range, open design, corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 25 mm | Bore diameter of ball complement |
D | 40 mm | Outside diameter |
L | 58 mm | Length |
h12 | Tolerance | |
Cmax | 2.850 N | Load capacity dyn. 1 |
C0 max | 2.300 N | Load capacity stat. 1 |
≈m | 0,156 kg | Weight |
Mounting dimensions
B2 | 12,5 mm | Width of sector opening |
L2 | 43,7 mm | |
H13 | Tolerance | |
BL2 | 1,85 mm | 2 |
DN | 37,5 mm | |
T4 | 1,5 mm | |
N4 | 3 mm | 3 |
N2 | 2,5 mm | |
α | 60 ° | Angle of sector opening |
β | 53 ° | |
5 | Number of rows balls |
Footnotes
1

2

3




Downloads:
Your current product variant
Size code | 25 |

