Select a different country or region to see content for your location.
United States
20:11:08 GMT+0000 (Coordinated Universal Time)


KSO12-PP
Linear ball bearing
Linear ball bearings KSO..-PP, heavy load range, lip seals on both sides
Preferred product





Main Dimensions & Performance Data
FW | 12 mm | Bore diameter of ball complement |
D | 22 mm | Outside diameter |
L | 32 mm | Length |
Cmax | 900 N | Load capacity dyn. 1 |
C0 max | 1.100 N | Load capacity stat. 1 |
≈m | 0,014 kg | Weight |
Mounting dimensions
B2 | 7,6 mm | Width of sector opening 2 |
N1 | 3 mm | 3 |
N4 | 3 mm | 3 |
α | 78 ° | Angle of sector opening |
6 | Number of rows balls |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

3



Downloads:
Your current product variant
Size code | 12 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch