Select a different country or region to see content for your location.
United States
11:24:59 GMT+0000 (Coordinated Universal Time)


KS16-PP
Linear ball bearing
Linear ball bearings KS..-PP, heavy load range, lip seals on both sides
Preferred product




Main Dimensions & Performance Data
FW | 16 mm | Bore diameter of ball complement |
D | 26 mm | Outside diameter |
L | 36 mm | Length |
Cmin | 1.060 N | Load capacity dyn. 1 |
C0 min | 950 N | Load capacity stat. 1 |
Cmax | 1.430 N | Load capacity dyn. 1 |
C0 max | 1.550 N | Load capacity stat. 1 |
≈m | 0,03 kg | Weight |
Mounting dimensions
L2 | 24,6 mm | |
H13 | Tolerance | |
BL2 | 1,3 mm | |
DN | 25 mm | |
N1 | 3 mm | 2 |
N4 | 3 mm | |
8 | Number of rows balls |
Footnotes
1

2



Downloads:
Your current product variant
Size code | 16 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch