Select a different country or region to see content for your location.
United States
02:25:30 GMT+0000 (Coordinated Universal Time)


KWEM07-E-V0-G2
Miniature Carriage
Miniature Carriage, Standard; for Miniature-Guideway, Standard





Main Dimensions & Performance Data
H | 8 mm | Height system |
B | 17 mm | Width carriage |
L | 23,5 mm | Length of carriage |
C | 915 N | Dynamic load rating |
C0 | 1.460 N | Basic static load capacity |
M0x | 4,6 Nm | Static moment rating about X axis |
M0y | 2,6 Nm | Static moment rating about Y axis |
M0Z | 2,6 Nm | Static moment rating about Z axis |
≈m | 12 g | Weight |
Mounting dimensions
b | 7 mm | Width rail |
A1 | 5 mm | Distance from locating edge on carriage to locating edge on guideway |
A2 | 2,5 mm | Distance from locating edge to hole |
H1 | 1,5 mm | Free space, system dimension |
JB | 12 mm | Hole spacing |
JL | 8 mm | Hole Spacing |
T5 | 2,5 mm | Thread depth |
A3 | 1,7 mm | Position lubrication connector |
G2 | M2 | Thread size |
G2 MA | 0,32 Nm | Maximum tightening torque |
Additional information
VMKB_065 | KWEM | Material name |
Downloads:
Your current product variant
Size code | 07 | |
Version | E | |
Carriage design | / | Standard Design |
Preload | V0 | Slight clearance |
Accuracy class | G2 |

