Select a different country or region to see content for your location.
United States
07:22:45 GMT+0000 (Coordinated Universal Time)


KTB50-B-PP-AS
Linear Ball Bearing and Housing Unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 50 mm | Diameter of ball complement |
Tol FW | +0,013 | Upper tolerance |
Tol FW | -0,002 | Lower tolerance |
H | 105 mm | Heigth |
L | 224 mm | Length |
B | 132 mm | Width |
C | 12.600 N | Load capacity dyn. C 1 |
C0 | 14.100 N | Load capacity stat. C0 1 |
≈m | 7,65 kg | Weight |
Mounting dimensions
JB | 100 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 66 mm | Mounting Dimension |
B1 | 90 mm | |
JL | 125 mm | 2 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 50 mm | Center height |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
H4 | 60 mm | |
A3 | 20 mm | |
H5 | 11,1 mm | |
T5 | 34 mm | |
H6 | 70 mm | |
N1 | 13 mm | |
N3 | 20 mm | |
G2 | M16 | Thread size |
K8 | NIPA2 | Lubrication nipple |
K5 | M12 | Screw ISO 4762 |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 50 | |
Seal | PP | |
Relubrication feature | AS |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products