Select a different country or region to see content for your location.
United States
17:33:27 GMT+0000 (Coordinated Universal Time)


KTB40-B-PP-AS
Linear ball bearing and housing unit
Linear-Kugellager-Einheit; abgedichtet, befettet, nachschmierbar; rostgeschütze Ausführung möglich


Main Dimensions & Performance Data
FW | 40 mm | Durchmesser Innenhüllkreis |
Tol FW | +0,013 | Upper tolerance |
Tol FW | -0,002 | Lower tolerance |
H | 90 mm | Höhe |
L | 176 mm | Länge |
B | 108 mm | Width |
C | 8.800 N | Load capacity dyn. C 1 |
C0 | 9.700 N | Load capacity stat. C0 1 |
≈m | 4,07 kg | Weight |
Mounting dimensions
JB | 80 mm | |
Tol JB | +0,15 | Obere Toleranz |
Tol JB | -0,15 | Lower tolerance |
A5 | 54 mm | Mounting Dimension |
B1 | 76 mm | |
JL | 100 mm | 2 |
Tol JL | +0,15 | Obere Toleranz |
Tol JL | -0,15 | Lower tolerance |
H2 | 45 mm | Mittenhöhe |
Tol H2 | +0,015 | Obere Toleranz |
Tol H2 | -0,015 | Lower tolerance |
H4 | 56 mm | |
A3 | 20 mm | |
H5 | 12,4 mm | |
T5 | 34 mm | |
H6 | 64 mm | |
N1 | 13 mm | |
N3 | 20 mm | |
G2 | M16 | Thread size |
K8 | NIPA2 | Lubrication nipple |
K5 | M12 | Screw ISO 4762 |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways and where the two linear ball bearings are subjected to equal loading.
2

Downloads:
Your current product variant
Size code | 40 | |
Seal | PP | |
Relubrication feature | AS |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2014-02-26 | Katalog | WF 1 | Englisch