Select a different country or region to see content for your location.
United States
21:39:18 GMT+0000 (Coordinated Universal Time)


KGBAS25-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible




Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
H | 60 mm | Height |
L | 58 mm | Length |
Tol L | h12 | Tolerance |
B | 74 mm | Width |
C | 2.800 N | Load capacity dyn. C 1 |
C0 | 2.220 N | Load capacity stat. C0 1 |
≈m | 0,41 kg | Weight |
Mounting dimensions
JB | 60 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
A5 | 37 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
L4 | 54 mm | |
L5 | 40 mm | |
JL | 40 mm | |
Tol JL | +0,2 | Upper tolerance |
Tol JL | -0,2 | Lower tolerance |
H2 | 30 mm | Center Height |
Tol H2 | +0,01 | Upper tolerance |
Tol H2 | -0,01 | Lower tolerance |
A3 | 23 mm | |
H6 | 7,8 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 5,7 mm | |
N3 | 10 mm | |
K5 | M5 | |
K8 | NIPA1 | Lubrication nipple |
W | 8 mm | Width across flats |
6 | Ball rows |
Footnotes
1

Downloads:
Your current product variant
Size code | 25 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products