Select a different country or region to see content for your location.
United States
21:14:20 GMT+0000 (Coordinated Universal Time)


KFB30-B-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with flange, sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 30 mm | Diameter of ball complement |
Tol FW | +0,011 | Upper tolerance |
Tol FW | -0,001 | Lower tolerance |
L | 68 mm | Length |
B | 80 mm | Width |
C | 3.600 N | Load capacity dyn. C 1 |
C0 | 2.850 N | Load capacity stat. C0 1 |
≈m | 0,62 kg | Weight |
Mounting dimensions
L5 | 50 mm | |
L6 | 14 mm | Thickness |
L7 | 8 mm | |
A3 | 26 mm | |
N1 | 9 mm | Diameter |
K5 | M8 | 2 |
D1 | 65,5 mm | Diameter |
Tol D1 | +0,2 | Upper tolerance |
D2 | 66 mm | Diameter |
Tol D2 | g7 | Upper tolerance |
JB | 60 mm | |
L8 | 10 mm | |
K8 | NIPA1 | Lubrication nipple |
6 | Ball rows |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 30 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products