Select a different country or region to see content for your location.
United States
09:20:58 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 26,8 mm | Outer diameter |
h | 2,6 mm | Total height |
≈m | 12 g | Weight |
Downloads:
Your current product variant
Size code | 26 | |
Closing plugs type | M | Brass, one-piece |

