Select a different country or region to see content for your location.
United States
05:45:32 GMT+0000 (Coordinated Universal Time)


LOE232-N-BF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication
Product information


Main Dimensions & Performance Data
d | 160 mm | Shaft diameter |
a | 660 mm | Length base |
h1 | 400 mm | Height |
g1 | 290 mm | Total width |
≈m | 136 kg | Weight |
Dimensions
b | 200 mm | Width base |
c | 70 mm | Heigth base |
D | 290 mm | Outside diameter bearing |
d2 | 170 mm | Shaft diameter shoulder |
d5 | M160X3 | Thread shaft nut |
g | 210 mm | Width housing body |
h | 220 mm | Center heigth |
m | 530 mm | Distance fixing bore |
n | 110 mm | Bore distance width |
s | M36 | Size of fixing screws |
u | 42 mm | Width slot |
v | 60 mm | Length slot |
w | 80 mm | Location collar width |
Additional information
4,7 l | Oil quantity first filling | |
80 mm | Maximum heigth oil level | |
60 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads: