Select a different country or region to see content for your location.
United States
02:17:13 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 140 mm | Shaft diameter |
d2 | 140 mm | Sealing shaft diameter |
D3 | 212,5 mm | Outside diamater |
g | 212,5 mm | Overhang housing |
D2 | 202,5 mm | Diameter sealing |
≈m | 1,76 kg | Weight |
Downloads: