Select a different country or region to see content for your location.
United States
18:12:26 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
L | 175 mm | Flange width |
Cr | 56.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cur | 1.870 N | Fatigue load limit, radial |
≈m | 4,33 kg | Weight |
Mounting dimensions
J | 143 mm | Distance fixing bore |
N | 19 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 48 mm | Height housing |
A1 | 20 mm | Thickness of flange |
A2 | 29 mm | Distance raceway |
B | 40 mm | Width |
B1 | 62 mm | Locking collar total width |
d3 | 80 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
F212 | Housing | |
UK212 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products