Select a different country or region to see content for your location.
United States
02:57:11 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 38,1 mm | Bore diameter |
L | 130 mm | Flange width |
U | 51,2 mm | Total height unit |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 840 N | Fatigue load limit, radial |
≈m | 1,986 kg | Weight |
Mounting dimensions
J | 102 mm | Distance fixing bore |
N | 16 mm | Fixing bore |
N1 | 102 mm | Distance fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 36 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 21 mm | Distance raceway |
B | 49,2 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
F208 | Housing | |
UC208-24 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |