Select a different country or region to see content for your location.
United States
20:43:03 GMT+0000 (Coordinated Universal Time)



RASEY90-XL
Plummer block housing unit
Plummer block housing units RASEY, cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
Replaces
RASEY90
Preferred product


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
L | 330 mm | Length total |
H2 | 200 mm | Height |
≈m | 12,39 kg | Weight |
Mounting dimensions
J | 268 mm | Distance fixing bore |
N | 27 mm | Width (slot) |
N1 | 35 mm | Length (slot) |
Dimensions
H | 101,6 mm | Distance shaft axis |
A | 85 mm | Width (base) |
A1 | 55 mm | Width (head) |
H1 | 35 mm | Heigth (base) |
B | 96 mm | Width |
S1 | 56,3 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE18 | Housing | |
GYE90-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |