Select a different country or region to see content for your location.
United States
13:30:22 GMT+0000 (Coordinated Universal Time)
LOE314-N-AL-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 70 mm | Shaft diameter |
a | 410 mm | Length base |
h1 | 240 mm | Height |
g1 | 225 mm | Total width |
≈m | 45 kg | Weight |
Dimensions
b | 150 mm | width base |
c | 48 mm | heigth base |
D | 150 mm | Outside diameter bearing |
d2 | 75 mm | shaft diameter shoulder |
d5 | M70X2 | Thread shaft nut |
g | 160 mm | width housing body |
g3 | 18 mm | wall thickness |
h | 135 mm | center heigth |
m | 340 mm | distance fixing bore |
n | 80 mm | bore distance width |
s | M20 | size of fixing screws |
u | 25 mm | width slot |
v | 35 mm | length slot |
w | 62 mm | location collar width |
Additional information
1,4 l | oil quantity first filling | |
65 mm | maximum heigth oil level | |
50 mm | minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads: