Select a different country or region to see content for your location.
United States
23:57:33 GMT+0000 (Coordinated Universal Time)


SNV250-F-L
Plummer block housing
Split plummer block housing for various bearing designs. The SNV series will be replaced by the new SES series in 2022.


Main Dimensions & Performance Data
D | 250 mm | Outside diameter bearing |
a | 500 mm | Length base |
h1 | 304 mm | Height |
g | 200 mm | Width housing body |
≈m | 43 kg | Weight |
Dimensions
b | 150 mm | Width base |
c | 50 mm | Height base |
h | 150 mm | Base to shaft centerline height |
m | 420 mm | Distance fixing bore |
s | 31,75 mm | Screw size |
s | M30 | Size of fixing screws |
u | 35 mm | Width slot |
v | 42 mm | Length slot |
g3 | 18 mm | Wall thickness |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.