Select a different country or region to see content for your location.
United States
03:29:03 GMT+0000 (Coordinated Universal Time)


SNV180-F-L
Plummer block housing
Split plummer block housing for various bearing designs. The SNV series will be replaced by the new SES series in 2022.


Main Dimensions & Performance Data
D | 180 mm | Outside diameter bearing |
a | 380 mm | Length base |
h1 | 223 mm | Height |
g | 160 mm | Width housing body |
≈m | 18,494 kg | Weight |
Dimensions
b | 110 mm | Width base |
c | 40 mm | Height base |
h | 112 mm | Base to shaft centerline height |
m | 320 mm | Distance fixing bore |
s | 22,225 mm | Screw size |
s | M24 | Size of fixing screws |
u | 26 mm | Width slot |
v | 32 mm | Length slot |
g3 | 16 mm | Wall thickness |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products