Select a different country or region to see content for your location.
United States
14:26:49 GMT+0000 (Coordinated Universal Time)


SNV110-F-L
Plummer block housing
Split plummer block housing for various bearing designs. The SNV series will be replaced by the new SES series in 2022.


Main Dimensions & Performance Data
D | 110 mm | Outside diameter bearing |
a | 255 mm | Length base |
h1 | 139 mm | Height |
g | 110 mm | Width housing body |
≈m | 4,859 kg | Weight |
Dimensions
b | 70 mm | Width base |
c | 30 mm | Height base |
h | 70 mm | Base to shaft centerline height |
m | 210 mm | Distance fixing bore |
s | 15,875 mm | Screw size |
s | M16 | Size of fixing screws |
u | 18 mm | Width slot |
v | 23 mm | Length slot |
g3 | 12,5 mm | Wall thickness |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.