Select a different country or region to see content for your location.
United States
19:43:37 GMT+0000 (Coordinated Universal Time)


SES516-613-L
Plummer block housing
Split plummer block housing for various bearing designs. The SNV series will be replaced by the new SES series in 2022.
Preferred product




Main Dimensions & Performance Data
D | 140 mm | Outside diameter bearing |
a | 315 mm | Length base |
h1 | 177 mm | Height |
g | 120 mm | Width housing body |
K | 58 mm | Width bearing seat |
≈m | 9,3 kg | Weight |
Dimensions
b | 90 mm | Width base |
c | 32 mm | Height base |
h | 95 mm | Base to shaft centerline height |
m | 260 mm | Distance fixing bore |
s | 19,05 mm | Screw size |
s | M20 | Size of fixing screws |
u | 22 mm | Width slot |
v | 28 mm | Length slot |
D2 | 92,5 mm | Diameter sealing |
D3 | 101 mm | Diameter sealing groove |
D5 | 98,7 mm | Outside diameter sealing labyrinth |
g1 | 5 mm | Width sealing groove |
g2 | 102 mm | Distance sealing |
g3 | 13 mm | Wall thickness |
g4 | 36 mm | Distance oil lubricatian |
m1 | 218 mm | Distance holes aligned pins m1 |
n3 | 77 mm | Distance lubrication |
n4 | 106 mm | Distance lubriaction sealing |
u1 | 8 mm | Bore diameter u1 |
u2 | 18 mm | Bore diameter u2 |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:


All
English

2024-05-2 | Technische Produktinformation | TPI 247 | Englisch